SFFS422 May 2022
Table 4-6 shows the ISO5852S (ISO5452) isolated gate driver output voltage depending on the logic supply voltage VCC1 and the isolated supply voltage VCC2. If any of these supply voltages is off (see threshold values under footnote 1), the output OUTH/L of the gate driver is low. Table 4-6 is copied from the ISO5852S (ISO5452) data sheet, reference number SLLSEQ0 and SLLSEQ4.
![]() |