SFFS422 May 2022
This document describes a concept implementation of the safety function safe torque off (STO) according to IEC 61800-5-2 for a three-phase IGBT inverter for industrial drives.
The STO subsystem is based on the TI TIDA-01599 reference design and utilizes a dual-channel approach with HFT = 1 specifically for isolated IGBT gate drivers with CMOS and TTL logic input like TI’s reinforced isolated gate driver ISO5852S or ISO5452.
The safety integrity level for the STO function is capable of SIL 3 according to IEC 61508 and category 3 PL e per ISO 13849, as assessed by TÜV SÜD.