SFFS424 June   2022 TCAN1462-Q1 , TCAN1462V-Q1

 

  1.   Trademarks
  2. 1Overview
  3. 2Functional Safety Failure In Time (FIT) Rates
  4. 3Failure Mode Distribution (FMD)
  5. 4Pin Failure Mode Analysis (Pin FMA)

Overview

This document contains information for TCAN1462-Q1 and TCAN1462V-Q1 to aid in a functional safety system design. These devices are Controller Area Network (CAN) Signal improvement capable (SIC) transceivers compliant to CiA 601-4 and are available in the SOIC (D), VSON (DRB), and SOT (DDF) packages. Information provided are:

  • Functional Safety Failure In Time (FIT) rates of the semiconductor component estimated by the application of industry reliability standards
  • Component failure modes and their distribution (FMD) based on the primary function of the device
  • Pin Failure Mode Analysis (FMA) for the device pins of TCAN1462-Q1 and TCAN1462V-Q1

Figure 1-1 shows the device functional block diagram for reference. TCAN1462V-Q1 has the VIO input at pin 5, while TCAN1462-Q1 has a no connect (NC) at pin 5.

GUID-E87B26F6-6303-4892-91CA-7B7A72B5C5DE-low.gif Figure 1-1 TCAN1462-Q1 and TCAN1462V-Q1 Functional Block Diagram
TCAN1462-Q1 and TCAN1462V-Q1 were developed using a quality-managed development process, but were not developed in accordance with the IEC 61508 or ISO 26262 standards.