SFFS428 July 2022 ISO6763 , ISO6763-Q1
This document contains information for ISO6763/ISO6763-Q1 (16-DW package) to aid in a functional safety system design. Information provided are:
Figure 1-1 shows the functional block diagram of one channel of ISO6763/ISO6763-Q1 for reference.
ISO6763/ISO6763-Q1 was developed using a quality-managed development process, but was not developed in accordance with the IEC 61508 or ISO 26262 standards.