SFFS465 May 2022 TPS62901-Q1 , TPS62902-Q1 , TPS62903-Q1
This document contains information for the TPS629xx-Q1 (VQFN package) to aid in a functional safety system design. Information provided are:
Figure 1-1 shows the device functional block diagram for reference.
The TPS629xx-Q1 was developed using a quality-managed development process, but was not developed in accordance with the IEC 61508 or ISO 26262 standards.
This section provides Functional Safety Failure In Time (FIT) rates for the TPS629xx-Q1 based on two different industry-wide used reliability standards:
FIT IEC TR 62380 / ISO 26262 | FIT (Failures Per 109 Hours) | ||
---|---|---|---|
Power Dissipation | 0.5 W | 1.0 W | 1.5 W |
Total Component FIT Rate | 12 | 26 |
59 |
Die FIT Rate | 8 | 22 |
55 |
Package FIT Rate | 4 | 4 |
4 |
The failure rate and mission profile information in Table 2-1 comes from the Reliability data handbook IEC TR 62380 / ISO 26262 part 11:
Table | Category | Reference FIT Rate | Reference Virtual Tj |
---|---|---|---|
5 | CMOS, BICMOS Digital, analog/mixed | 25 FIT | 55°C |