All trademarks are the property of their respective owners.
This document contains information for TLVM13610 (QFN package) to aid in a functional safety system design. Information provided are:
#FIGURE11 shows the device functional block diagram for reference.
TLVM13610 were developed using a quality-managed development process, but were not developed in accordance with the IEC 61508 or ISO 26262 standards.
This section provides Functional Safety Failure In Time (FIT) rates for TLVM13610 based on two different industry-wide used reliability standards:
FIT IEC TR 62380 / ISO 26262 | FIT (Failures Per 109 Hours) |
---|---|
Total Component FIT Rate | 28 |
Die FIT Rate | 6 |
Package FIT Rate | 22 |
The failure rate and mission profile information in #GUID-7055D703-C997-4DC0-84AC-E9F3D6A7F682/TABLE21 comes from the Reliability data handbook IEC TR 62380 / ISO 26262 part 11:
Table | Category | Reference FIT Rate | Reference Virtual TJ |
---|---|---|---|
5 | CMOS/BICMOS ASICs Analog & Mixed = < 50-V supply | 25 FIT | 55°C |
The Reference FIT Rate and Reference Virtual TJ (junction temperature) in #GUID-7055D703-C997-4DC0-84AC-E9F3D6A7F682/TABLE22 come from the Siemens Norm SN 29500-2 tables 1 through 5. Failure rates under operating conditions are calculated from the reference failure rate and virtual junction temperature using conversion information in SN 29500-2 section 4.