SFFS592 August 2024 LM2936Q-Q1
Figure 4-3 shows the LM2936Q-Q1 pin diagram for the VSSOP package. For a detailed description of the device pins, see the Pin Configuration and Functions section in the LM2936Q-Q1 data sheet.
Pin Name | Pin No. | Description of Potential Failure Effects | Failure Effect Class |
---|---|---|---|
OUT | 1 | Device cycles in and out of thermal shutdown depending upon input voltage. Short circuit current limit triggers to clamp output current. | B |
NC | 2 | No effect. Normal operation. | D |
NC | 3 | No effect. Normal operation. | D |
NC | 4 | No effect. Normal operation. | D |
NC | 5 | No effect. Normal operation. | D |
NC | 6 | No effect. Normal operation. | D |
GND | 7 | No effect. Normal operation. | D |
IN | 8 | Device not powered. Device not functional. Absolute maximum voltages can potentially permanently damage the device. | A |
Pin Name | Pin No. | Description of Potential Failure Effects | Failure Effect Class |
---|---|---|---|
OUT | 1 | Power not driven to load. Device is unloaded. | D |
NC | 2 | No effect. Normal operation. | D |
NC | 3 | No effect. Normal operation. | D |
NC | 4 | No effect. Normal operation. | D |
NC | 5 | No effect. Normal operation. | D |
NC | 6 | No effect. Normal operation. | D |
GND | 7 | A floating GND pin results in incorrect voltage regulation or no output voltage. Fast transients have the potential to exceed absolute maximum voltages. | A |
IN | 8 | Device not powered. Device not functional. | B |
Pin Name | Pin No. | Shorted to | Description of Potential Failure Effects | Failure Effect Class |
---|---|---|---|---|
OUT | 1 | NC | No effect. Normal operation. | D |
NC | 2 | NC | No effect. Normal operation. | D |
NC | 3 | NC | No effect. Normal operation. | D |
NC | 5 | NC | No effect. Normal operation. | D |
NC | 6 | GND | No effect. Normal operation. | D |
GND | 7 | IN | Device not powered. Device not functional. Absolute maximum voltages can potentially permanently damage the device. | A |
Pin Name | Pin No. | Description of Potential Failure Effects | Failure Effect Class |
---|---|---|---|
OUT | 1 | Device shuts off as OUT is now higher than setpoint. Output is no longer regulated. | B |
NC | 2 | No effect. Normal operation. | D |
NC | 3 | No effect. Normal operation. | D |
NC | 4 | No effect. Normal operation. | D |
NC | 5 | No effect. Normal operation. | D |
NC | 6 | No effect. Normal operation. | D |
GND | 7 | Device not powered. Device not functional. Absolute maximum voltages can potentially permanently damage the device. | A |
IN | 8 | No effect. Normal operation. | D |