This document contains information for TLC6C5716-Q1 (HTSSOP package) to aid in a functional safety system design. Information provided are:
#FIGURE11 shows the device functional block diagram for reference.
TLC6C5716-Q1 was developed using a quality-managed development process, but was not developed in accordance with the IEC 61508 or ISO 26262 standards.
This section provides Functional Safety Failure In Time (FIT) rates for TLC6C5716-Q1 based on two different industry-wide used reliability standards:
FIT IEC TR 62380 / ISO 26262 | FIT (Failures Per 109 Hours) |
---|---|
Total Component FIT Rate | 39 |
Die FIT Rate | 5 |
Package FIT Rate | 34 |
The failure rate and mission profile information in #GUID-932CFAE1-9536-4520-9EC4-A06585204F17/TABLE21 comes from the Reliability data handbook IEC TR 62380 / ISO 26262 part 11:
Table | Category | Reference FIT Rate | Reference Virtual TJ |
---|---|---|---|
5 | CMOS/BICMOS ASICs Analog & Mixed=<50V supply | 60 FIT | 70°C |
The Reference FIT Rate and Reference Virtual TJ (junction temperature) in #GUID-932CFAE1-9536-4520-9EC4-A06585204F17/TABLE22 come from the Siemens Norm SN 29500-2 tables 1 through 5. Failure rates under operating conditions are calculated from the reference failure rate and virtual junction temperature using conversion information in SN 29500-2 section 4.