SFFS624A March 2024 – December 2024 MSPM0G3105 , MSPM0G3105-Q1 , MSPM0G3106 , MSPM0G3106-Q1 , MSPM0G3107 , MSPM0G3107-Q1 , MSPM0G3505 , MSPM0G3505-Q1 , MSPM0G3506 , MSPM0G3506-Q1 , MSPM0G3507 , MSPM0G3507-Q1
The RAM in MSPM0Gx parts have parity-check bits associated with each byte of data. When RAM contents are read, a parity check is performed in hardware and compared against the stored parity bits. This mechanism can detect single-bit errors.