The CPU subsystem (MCPUSS) implements
an ARM® Cortex®-M0+ CPU, an
instruction prefetch, cache, a system timer, a memory protection unit, and interrupt
management features. The ARM Cortex-M0+ is a cost-effective, 32-bit CPU which
delivers high performance and low power to embedded applications. Key features of
the CPU subsystem include:
- ARM Cortex-M0+ CPU supporting
clock frequencies from 32kHz to 80MHz
- ARMv6-M thumb
instruction set (little endian) with single-cycle 32x32 multiply
instruction
- Single-cycle access
to GPIO registers through ARM single-cycle I/O port
- Prefetch logic to improve
sequential code execution and I-cache with four 64-bit cache lines
- System timer (SysTick) with
24-bit down counter and automatic reload
- Memory protection unit (MPU)
with 8 programmable regions
- Nested vectored interrupt
controller (NVIC) with 4 programmable priority levels and tail-chaining
- Interrupt groups for
expanding the total interrupt sources, with jump index for low interrupt
latency
The following tests can be applied as functional safety mechanisms for this
module (to provide diagnostic coverage on a specific function):