SFFS700 May 2024 TMS320F28P650DH , TMS320F28P650DK , TMS320F28P650SH , TMS320F28P650SK , TMS320F28P659DH-Q1 , TMS320F28P659DK-Q1 , TMS320F28P659SH-Q1
Hardware Redundancy implemented by lockstep architecture (two hardware modules executing the same function and the output of the hardware modules are continuously compared) is a proven method for achieving high diagnostic coverage for both permanent and transient faults. Lockstep Compare Module (LCM) is used to implement lockstep compare functionality and indicate an error.