SFFS700 May 2024 TMS320F28P650DH , TMS320F28P650DK , TMS320F28P650SH , TMS320F28P650SK , TMS320F28P659DH-Q1 , TMS320F28P659DK-Q1 , TMS320F28P659SH-Q1
A SCI break detect condition occurs when the SCIRXD is low for ten bit periods following a missing stop bit. This action sets the BRKDT flag bit (SCIRXST, bit 5) and initiates an interrupt.
For LIN, this feature is applicable only when the module is working in SCI mode. A SCI break detect condition occurs when the LINRX is low for ten bit periods following a missing stop bit. This action sets the BRKDT flag bit and initiates an interrupt.
UART also can flag break errors. When the receive data input is held low for longer than a full-word transmission time, the BE bit in the UARTDR register is set.