SFFS700 May 2024 TMS320F28P650DH , TMS320F28P650DK , TMS320F28P650SH , TMS320F28P650SK , TMS320F28P659DH-Q1 , TMS320F28P659DK-Q1 , TMS320F28P659SH-Q1
To stay as general as possible, the safety concept assumes the MCU playing the role of a processing unit (or part of it) and connected to remote controllers by means of a communication bus as shown in Figure 4-3. The communication bus is directly or indirectly connected to sensors and actuators.
IEC 61508:1 clause 8.2.12 defines a compliant item as any item (for example an element) on which a claim is being made with respect to the clauses of IEC 61508 series. A system including TMS320F28P65x microcontroller as indicated by Figure 4-3 can be used in a compliant item according to IEC61508.