SFFS700 May 2024 TMS320F28P650DH , TMS320F28P650DK , TMS320F28P650SH , TMS320F28P650SK , TMS320F28P659DH-Q1 , TMS320F28P659DK-Q1 , TMS320F28P659SH-Q1
The ePWM outputs can be monitored for proper operation by ADC using a board level feedback as indicated in Figure 6-4. The technical details for implementing such a loopback like signal resolution, and so forth is provided in the link (9). Error response, diagnostic testability, and any software requirements are defined by the software implemented by the system integrator.