SFFS719 November   2023 LMR66430 , LMR66430-Q1

 

  1.   1
  2.   Trademarks
  3. 1Overview
  4. 2Functional Safety Failure In Time (FIT) Rates
  5. 3Failure Mode Distribution (FMD)
  6. 4Pin Failure Mode Analysis (Pin FMA)

Overview

This document contains information for LMR664x0 and LMR664x0-Q1 (VQFN package) to aid in a functional safety system design. Information provided are:

  • Functional Safety Failure In Time (FIT) rates of the semiconductor component estimated by the application of industry reliability standards
  • Component failure modes and their distribution (FMD) based on the primary function of the device
  • Pin failure mode analysis (Pin FMA)

Figure 1-1 and Figure 1-2 show the functional block diagram of LMR664x0 and LMR664x0-Q1 for reference.

GUID-20231023-SS0I-3BS9-PHVS-P0S9CNJ4SPPF-low.svg Figure 1-1 LMR664x0 Functional Block Diagram
GUID-20231023-SS0I-65R9-HRGW-SR917LF2CWQR-low.svg Figure 1-2 LMR664x0-Q1 Functional Block Diagram

LMR664x0 and LMR664x0-Q1 were developed using a quality-managed development process, but were not developed in accordance with the IEC 61508 or ISO 26262 standards.