This section summarizes the component functional safety capability.
The DLP4620S-Q1
chipset:
- Was not developed according to the requirements of any functional safety
standard.
- FIT rates and failure mode
distributions are provided as part of the DLP4620S-Q1 Functional Safety Analysis Report for customers to
calculate random fault integrity metrics.
- Recommendations are provided in this Functional Safety Manual for external
safety mechanisms that may provide coverage for component failure modes.
- TI recommends that this component is integrated into the system through the
strategy of "evaluation of hardware element" (ISO 26262-8:2018 clause 13)