SFFS757 February 2024 DLP4620S-Q1 , DLPC231S-Q1
Typical applications for the DLP4620S-Q1 chipset include an Augmented Reality (AR) HUD and Windshield Cluster. This section discusses some typical hazards in these applications and how this chipset can help minimize the risk of these hazards.
For risk minimization, this chipset includes many Built-In Self Tests (BISTs). These are monitoring and diagnostic functions that are implemented in the chipset to detect and act upon failure conditions. A general overview of BISTs with regards to typical hazards is provided below. For full implementation details, please refer to the DLPC231S-Q1 Programmer's Guide for Display Applications.