SFFS779 December 2024 TMS320F28P550SJ
The enhanced peripheral interrupt expander (ePIE) module is used to interface peripheral interrupts to the C28x CPU. The module provides configurable masking on a per interrupt basis. The PIE module includes a local SRAM that is used to hold the address of the interrupt handler per interrupt.