SFFS779 December 2024 TMS320F28P550SJ
The general-purpose input output (GPIO) module provides software configurable mapping of internal module I/O functionality to device pins. These pins can be individually selected to operate as digital I/O (also called GPIO mode) or connected to one of several peripheral I/O signals.