SFFS779 December 2024 TMS320F28P550SJ
Testing the integrity of various CLA blocks (register bank, control unit, data path, and so forth) is possible using a software-based self-test library (STL). Based on the safety requirement, this test can be performed at start-up or during application time. For details on implementing the particular test, refer to the safety package delivered with the specific C2000 MCU device. Error response, diagnostic testability, and any necessary software requirements are defined by the software implemented by the system integrator.