The TMS320F28P55x
MCU device family
has the following types of ROMs for each CPU subsystem :
- Boot ROM helps to boot the device and
contains functions for security initialization, device calibration, and supports different
boot modes
- Secure ROM functions are not
developed to meet any systematic capability compliance (ISO 26262-6/IEC 61508-3) and are
not to be used in functional safety applications.
- CLA Data ROM contains math tables for CLA application usage