SFFS779 December 2024 TMS320F28P550SJ
Interrupts from external sources can be provided to the device using GPIO pins with the help of XINT module. The module allows configuring the GPIOs to be selected as interrupt sources. The polarity of the interrupts can also be configured with this module.