SFFS779 December 2024 TMS320F28P550SJ
The power-on reset (POR) generates an internal warm reset signal to reset the majority of digital logic as part of the boot process. The warm reset can also be provided at device level as an I/O pin (XRSn) with open drain implementation. Diagnostic capabilities like NMI watchdog and watchdog are capable of issuing a warm reset. For more information on the reset functionality, see the device-specific data sheet.