SFFS779 December 2024 TMS320F28P550SJ
Information redundancy techniques can be applied using software for providing runtime diagnostic coverage on ADC conversions. Time redundancy techniques can be applied where multiple conversions on same ADC are followed by comparison of results done in software. In addition, the correlation between input signals can be used to check the integrity (for example, if the three phase voltage, V1, V2, V3 is being measured using ADC, the function V1 + V2 + V3 = 0 can be used to provide diagnostic coverage for input signal integrity and ADC conversion).
Error response, diagnostic testability, and any necessary software requirements are defined by the software implemented by the system integrator.