SFFS779 December 2024 TMS320F28P550SJ
The XRSn warm reset signal is implemented as an open drain I/O pin. An external monitor can be utilized to detect expected or unexpected changes to the state of the internal, warm-reset, control signal and maintains proper signaling (for example, low duration) when asserted. Error response, diagnostic testability, and any necessary software requirements are defined by the external monitor selected by the system integrator.