SFFS779 December 2024 TMS320F28P550SJ
The system control module provides a status register (RESC) that latches the cause of the most recent reset event. Application software executed during boot-up can check the status of this register to determine the cause of the last reset event. This information can be used by the software to identify the cause and manage failure recovery if required.