SFFS779 December 2024 TMS320F28P550SJ
The fast serial interface (FSI) is a serial peripheral capable of reliable and high-speed communication. The FSI architecture specifically provides reliable and high-speed communication for those system scenarios involving communication across isolation devices. The FSI consists of independent transmitter (FSITX) and receiver (FSIRX) cores. The FSITX and FSIRX cores are configured and operated independently.
The following tests can be applied as diagnostics for this module (to provide diagnostic coverage on a specific function):