SFFS779 December 2024 TMS320F28P550SJ
The crossbars (X-BAR) provide flexibility to connect device inputs, outputs, and internal resources in a variety of configurations. The device contains a total of three X-BARs: input X-BAR, output X-BAR, and ePWM X-BAR. The input X-BAR has access to every GPIO and can route each signal to any (or multiple) of the IP blocks (for example, ADC, eCAP, ePWM, and so forth). This flexibility relieves some of the constraints on peripheral muxing by simply requiring any GPIO pin to be available. The ePWM X-BAR is connected to the digital compare (DC) submodule of each ePWM module for actions such as trip zones. The GPIO output X-BAR takes signals from inside the device and brings them out to a GPIO.