SFFS779 December 2024 TMS320F28P550SJ
The supported LIN module is compliant to the LIN 2.1 protocol specification. This module can be programmed to work either as an SCI or as an LIN. The hardware features of the SCI are augmented to achieve LIN functionality. The SCI module is a universal asynchronous receiver-transmitter (UART) that implements the standard non-return to zero format. The SCI can be used to communicate, for example, through an RS-232 port or over a K line.