SFFS779 December 2024 TMS320F28P550SJ
PWM can be tripped by the Rx events on MCAN. PWM can be used to stop the PWM generation from receiving the special messages (special identifier for which the corresponding Rx event can be generated). Any message with an identifier corresponding to the error message is sent to indicate an error condition and stop the PWM generation.
This SM can be used to check the filter event output of the MCAN.