SFFS832 September   2024 UCC27301A-Q1 , UCC27311A-Q1

 

  1.   1
  2.   Trademarks
  3. 1Overview
  4. 2Functional Safety Failure In Time (FIT) Rates
    1. 2.1 SOIC Package
    2. 2.2 VSON Package
  5. 3Failure Mode Distribution (FMD)
  6. 4Pin Failure Mode Analysis (Pin FMA)
    1. 4.1 SOIC Package
    2. 4.2 VSON Package

VSON Package

Figure 4-2 shows the UCC273x1A-Q1 pin diagram for the VSON package. For a detailed description of the device pins, see the Pin Configuration and Functions section in the UCC273x1A-Q1 data sheet.

UCC27301A-Q1 UCC27311A-Q1 Pin Diagram (VSON Package) Figure 4-2 Pin Diagram (VSON Package)
Table 4-6 Pin FMA for Device Pins Short-Circuited to Ground
Pin Name Pin No. Description of Potential Failure Effects Failure Effect Class
VDD 1 No power is applied to the device. HO and LO are in a low state. B
NC 2 No impact. D
HB 3 HO and LO are in unknown state. A
HO 4 HO and LO are in unknown state. A
HS 5 HO and LO are in unknown state. A
EN 6 HO and LO are in a low state. B
HI 7 HO is in a low state. B
LI 8 LO is in a low state. B
VSS 9 N/A D
LO 10 HO and LO are in unknown state. A
Table 4-7 Pin FMA for Device Pins Open-Circuited
Pin Name Pin No. Description of Potential Failure Effects Failure Effect Class
VDD 1 No power is applied to the device. HO and LO are in a low state. B
NC 2 No impact. D
HB 3 HO is pulled to HS potential. B
HO 4 HO is disconnected from the system. B
HS 5 HO is pulled to HB potential. B
EN 6 HO and LO are in a low state. B
HI 7 HO is in a low state. B
LI 8 LO is in a low state. B
VSS 9 HO is in a low state. LO is pulled to VDD. B
LO 10 LO is disconnected from the system. B
Table 4-8 Pin FMA for Device Pins Short-Circuited to Adjacent Pin
Pin NamePin No.Shorted toDescription of Potential Failure EffectsFailure Effect Class
VDD1NCNo impactD
NC2HBNo impactD
HB3HOHO is in unknown state.A
HO4HSHO is in unknown state.A
HS5N/AN/AD
EN6HIHO and LO follows the logic truth table per the data sheet with EN and HI same potential. The logic states of EN and HI depends on the system.B
HI7LIHO and LO follows the logic truth table per the data sheet with LI and HI same potential. The logic states of EN and HI depends on the system.B
LI8VSSLO is in a low state.B
VSS9LOLO is in unknown state.A
LO10N/AN/AD
Table 4-9 Pin FMA for Device Pins Short-Circuited to Supply
Pin Name Pin No. Description of Potential Failure Effects Failure Effect Class
VDD 1 N/A D
NC 2 N/A D
HB 3 HO and LO are in unknown state. A
HO 4 HO and LO are in unknown state. A
HS 5 HO and LO are in unknown state. A
EN 6 LO and HO follow the truth table specified in the data sheet with EN stuck in a high state. B
HI 7 LO and HO follow the truth table specified in the data sheet with HI stuck in a high state. B
LI 8 LO and HO follow the truth table specified in the data sheet with LI stuck in a high state. B
VSS 9 Supply short condition. LO and HO states depend on the system. If VSS is pulled to VDD, LO is pulled to VDD and HO is in a low state. B
LO 10 HO and LO are in unknown state. A