SFFS832 September 2024 UCC27301A-Q1 , UCC27311A-Q1
The failure mode distribution estimation for the UCC273x1A-Q1 in Table 3-1 comes from the combination of common failure modes listed in standards such as IEC 61508 and ISO 26262, the ratio of sub-circuit function size and complexity, and from best engineering judgment.
The failure modes listed in this section reflect random failure events and do not include failures resulting from misuse or overstress.
Die Failure Modes | Failure Mode Distribution (%) |
---|---|
HS stuck high | 16.5 |
LO stuck high | 16.5 |
HS stuck low | 16.5 |
LO stuck low | 16.5 |
HS unknown or outside of specified range | 16.5 |
LS unknown or outside of specified range | 16.5 |
UVLO not functional | <1 |
EN not functional | <1 |
Others | <1 |
Die Failure Modes | Failure Mode Distribution (%) |
---|---|
HS stuck high | 16.5 |
LO stuck high | 16.5 |
HS stuck low | 16.5 |
LO stuck low | 16.5 |
HS unknown or outside of specified range | 16.5 |
LS unknown or outside of specified range | 16.5 |
UVLO not functional | <1 |
EN not functional | <1 |
Others | <1 |
Die Failure Modes | Failure Mode Distribution (%) |
---|---|
HS stuck high | 16.5 |
LO stuck high | 16.5 |
HS stuck low | 16.5 |
LO stuck low | 16.5 |
HS unknown or outside of specified range | 16.5 |
LS unknown or outside of specified range | 16.5 |
UVLO not functional | <1 |
Others | <1 |