SFFS832 September   2024 UCC27301A-Q1 , UCC27311A-Q1

 

  1.   1
  2.   Trademarks
  3. 1Overview
  4. 2Functional Safety Failure In Time (FIT) Rates
    1. 2.1 SOIC Package
    2. 2.2 VSON Package
  5. 3Failure Mode Distribution (FMD)
  6. 4Pin Failure Mode Analysis (Pin FMA)
    1. 4.1 SOIC Package
    2. 4.2 VSON Package

SOIC Package

Figure 4-1 shows the UCC27311A-Q1 pin diagram for the SOIC package. For a detailed description of the device pins, see the Pin Configuration and Functions section in the UCC27311A-Q1 data sheet.

UCC27301A-Q1 UCC27311A-Q1 Pin Diagram (SOIC) Package Figure 4-1 Pin Diagram (SOIC) Package
Table 4-2 Pin FMA for Device Pins Short-Circuited to Ground
Pin NamePin No.Description of Potential Failure EffectsFailure Effect Class
VDD1No power is applied to the device. HO and LO are in a low state. B
HB2HO and LO are in unknown state.A
HO3HO and LO are in unknown state.A
HS4HO and LO are in unknown state.A
HI5HO is in a low state.B
LI6LO is in a low state.B
VSS7No impact.D
LO8HO and LO are in unknown state.A
Table 4-3 Pin FMA for Device Pins Open-Circuited
Pin Name Pin No. Description of Potential Failure Effects Failure Effect Class
VDD 1 No power is applied to the device. HO and LO are in a low state. B
HB 2 HO is pulled to HS potential. B
HO 3 HO is disconnected from the system. B
HS 4 HO is pulled to HB potential. B
HI 5 HO is in a low state. B
LI 6 LO is in a low state. B
VSS 7 HO is in a low state. LO is pulled to VDD. B
LO 8 HO is disconnected from the system. B
Table 4-4 Pin FMA for Device Pins Short-Circuited to Adjacent Pin
Pin Name Pin No. Shorted to Description of Potential Failure Effects Failure Effect Class
VDD 1 HB HO and LO are in unknown state. A
HB 2 HO HO is in unknown state. A
HO 3 HS HO is in unknown state. A
HS 4 N/A N/A D
HI 5 LI LO and HO follows the logic truth table per the data sheet. The input states depends on the system. B
LI 6 VSS LO is in a low state. B
VSS 7 LO LO is in unknown state. A
LO 8 N/A N/A D
Table 4-5 Pin FMA for Device Pins Short-Circuited to Supply
Pin Name Pin No. Description of Potential Failure Effects Failure Effect Class
VDD 1 N/A D
HB 2 HO and LO are in unknown state. A
HO 3 HO and LO are in unknown state. A
HS 4 HO and LO are in unknown state. A
HI 5 HO and LO follow the logic truth table per the data sheet with LI stuck in a high state. B
LI 6 HO and LO follow the logic truth table per the data sheet with LI stuck in a high state. B
VSS 7 HO is in a low state. LO is pulled to VDD. B
LO 8 HO and LO are in unknown state. A