SFFS889 July 2024 TMS320F2800132 , TMS320F2800133 , TMS320F2800135 , TMS320F2800137
A software test for testing the basic functionality of the ePIE can be implemented, as well as failure modes such as continuous interrupts, no interrupts, and crossover interrupts. Such testing can be based on generating the interrupts from the peripherals and verifying that interrupts are serviced and serviced in proper order. The interrupt can be generated using either software force capability, for example, ECAP_REGS.ECFRC.CTROVF, or creating the interrupt scenario functionally, for example, creating a counter overflow condition in eCAP. Error response, diagnostic testability, and any necessary software requirements are defined by the software implemented by the system integrator.