SFFS889 July 2024 TMS320F2800132 , TMS320F2800133 , TMS320F2800135 , TMS320F2800137
eQEP is typically used in closed-loop control applications to have direct interface with a linear or rotary incremental encoder to get position, direction, and speed information from a rotating machine for use in high-performance motion and position-control systems. In such applications, monitoring eQEP outputs for saturation, zero value, or out-of-range is possible based on the application requirement. While estimating the speed and position of rotating machinery, the application can set bounds on the measured speed and position based on the operating profile. Online monitoring of periodic interrupts from eQEP can also be performed for improved diagnostic coverage based on the application profile.