SFFS889 July 2024 TMS320F2800132 , TMS320F2800133 , TMS320F2800135 , TMS320F2800137
The diagnostics libraries designed for the F280013x series of devices is comprised of one library, the SDL. This library is designed to help TI customers, using the F280013x, develop functionally safe systems that can comply with a wide range of standards for end products in the automotive (ISO 26262), industrial (IEC 61508), and appliance (IEC 60730) markets. The SDL provides examples for several additional safety mechanisms described in the functional safety manual.
Library | Permanent Fault Diagnostic Coverage (DC) | Systematic Capability Compliance (SCC) | Description |
---|---|---|---|
SDL | Examples Only | N/A | The SDL provides examples of several safety mechanisms described in the safety manual |
The Software Diagnostic Library (SDL) comprises general example implementations of several safety mechanisms. A subset of SDL modules, listed in Module to Safety Mechanism Mapping, have been certified for UL 60730-1 Class-B by UL. The end integrator is expected to study and adapt the provided modules, listed below, into their safety related applications and are responsible for obtaining their own product level third-party certifications.