SFFS889 July 2024 TMS320F2800132 , TMS320F2800133 , TMS320F2800135 , TMS320F2800137
The TMS320F280013x MCU device family products are primarily synchronous logic devices and as such require clock signals for proper operation. The clock management logic includes clock sources, clock generation logic including clock multiplication by phase lock loops (PLLs), clock dividers, and clock distribution logic. The registers that are used to program the clock management logic are located in the system control module. The following tests can be applied as diagnostics for this module (to provide diagnostic coverage on a specific function):
The following tests can be applied as test-for-diagnostics on this module to meet latent fault metric requirements: