SFFS889 July 2024 TMS320F2800132 , TMS320F2800133 , TMS320F2800135 , TMS320F2800137
The serial peripheral interface (SPI) modules provide serial I/O, which is compliant to the SPI protocol. SPI communications are typically used for communication to smart sensors and actuators, serial memories, and external logic such as a watchdog device.
The following tests can be applied as diagnostics for this module (to provide diagnostic coverage on a specific function):