SFFS889 July 2024 TMS320F2800132 , TMS320F2800133 , TMS320F2800135 , TMS320F2800137
Peripherals can be clock gated on a per peripheral basis. This function can be used to disable unused features so that they cannot interfere with active safety functions. This safety mechanism is enabled after reset. Software must configure and disable this mechanism to use a particular peripheral. Locking a particular configuration to avoid inadvertent writes is possible.