SFFS889 July 2024 TMS320F2800132 , TMS320F2800133 , TMS320F2800135 , TMS320F2800137
For interrupts and events, failures can be detected using information about the time behavior of the system. The monitored signals can be either periodic or aperiodic.
For a typical closed-loop control application, most of the critical events are periodic in nature and these periodic events can be monitored and incoherence in the events can be used for fault detection. A few places where online monitoring of periodic interrupts and events can be employed include:
Monitoring of interrupts and events which are normally not expected during the correct operation can also be used to improve the diagnostic coverage (for example, ECC correctable error interrupt).