SFFS889 July 2024 TMS320F2800132 , TMS320F2800133 , TMS320F2800135 , TMS320F2800137
The CPU is a 32-bit fixed-point processor with Floating Point Unit (FPU) and Trigonometric Math Unit (TMU) instruction set extensions. This device draws from the best features of digital signal processing, reduced instruction set computing (RISC), microcontroller architectures, firmware, and tool sets. The CPU features include a modified Harvard architecture and circular addressing. The RISC features are single-cycle instruction execution and register-to-register operations. The modified Harvard architecture of the CPU enables instruction and data fetches to be performed in parallel. The CPU does this over six separate address and data buses. The unique architecture of the CPU makes the CPU amenable to integrating safety features external to the CPU but on chip, which provides improved diagnostic coverage.
The following tests can be applied as diagnostics for this module (to provide diagnostic coverage on a specific function):