SFFS889 July 2024 TMS320F2800132 , TMS320F2800133 , TMS320F2800135 , TMS320F2800137
APLL lock indication functionality can be checked by using a CPU timer and the user-defined software. The timer can be configured for a fixed number of cycles before APLL is expected to lock. In cases where APLL does not lock before the timer expires (that is, more cycles than expected), the timer interrupt triggers to the CPU and further action is taken by the user-defined software. To verify the correctness of the APLL clock, and hence the system clock generation, TI recommends using the standard clock sources for the timer module (like INTOSC, crystal, and so forth) to check for APLL clock generation correctness, instead of a system clock.