SFFS889 July 2024 TMS320F2800132 , TMS320F2800133 , TMS320F2800135 , TMS320F2800137
A software implementation of cyclic redundancy check (CRC) operations for the F280013x MCU device family is provided in the software diagnostic library (SDL) as module STL_CRC. The CRC module can be used to test the integrity of SRAM, Flash, and OTP contents by calculating a CRC for all memory contents and comparing this value to a previously generated golden CRC. The comparison of results, indication of fault, and fault response are the responsibility of the software managing the test. The cyclical check, applied by the CRC logic, provides an inherent level of self-checking (auto-coverage), which can be considered for application in latent fault diagnostics.