SFFS889 July 2024 TMS320F2800132 , TMS320F2800133 , TMS320F2800135 , TMS320F2800137
eQEP peripheral contains a 16-bit watchdog timer that monitors the quadrature clock to indicate proper operation of the motion-control system. The eQEP watchdog timer is clocked from SYSCLKOUT/64 and the quadrature clock event (pulse) resets the watchdog timer. If no quadrature clock event is detected until a period match, then the watchdog timer times out and the watchdog interrupt flag is set. The timeout value is programmable through the watchdog period register.