SFFS889 July 2024 TMS320F2800132 , TMS320F2800133 , TMS320F2800135 , TMS320F2800137
ADC input signal integrity can be checked using a mix of hardware and software runtime diagnostic on ADC conversions. Filtering, or a plausibility check (for example, value falls in an expected range) of the converted values, can be performed using some of the built in hardware mechanisms available with the device. A plausibility check of the input signal can be checked with the help of a comparator by setting the proper high and low threshold values. The plausibility check of converted results can be checked using the ADC post processing block.