SFFS889 July 2024 TMS320F2800132 , TMS320F2800133 , TMS320F2800135 , TMS320F2800137
The internal temperature sensor measures the junction temperature of the device. The output of the sensor can be sampled with the ADC through an internal connection. The output connection can be enabled by setting the ENABLE bit in the TSNSCTL register. Refer to the device data sheet to determine the relevant ADC channel.