SFFS889 July 2024 TMS320F2800132 , TMS320F2800133 , TMS320F2800135 , TMS320F2800137
The TMS320F280013x MCU device family has the following types of SRAMs with different characteristics.
All these RAMs are highly configurable to achieve control for write access and fetch access from different masters. All dedicated RAMs are enabled with the ECC feature (both data and address) and shared RAMs are enabled with the parity (both data and address) feature. Each RAM has a controller which implements access protection, security related features, and ECC and Parity features for that RAM.
The following tests can be applied as diagnostics for this module (to provide diagnostic coverage on a specific function):
The following tests can be applied as a test-for-diagnostic on this module: