SFFS889 July 2024 TMS320F2800132 , TMS320F2800133 , TMS320F2800135 , TMS320F2800137
Table 4-2 is a mapping of SDL software modules and APIs to safety features and diagnostics.
Module Name | Unique Identifier | Directory |
---|---|---|
STL_CAN_RAM | CAN4, CAN15 | Source and Include |
STL_CPU_REG | No unique identifier, added for IEC 60730 | Source and Include |
STL_CRC | NWFLASH5 | Source and Include |
STL_March | SRAM3 | Source and Include |
STL_OSC_CT | CLK2 | Source and Include |
STL_OSC_HR | OTTO1, CLK3 | Source and Include |
STL_PIE_RAM | PIE3, PIE12 | Source and Include |
STL_SP | CPU_14 | Source and Include |
sdl_ex_dcsm_ffi | No unique identifier, demo of freedom from interference using DCSM | Examples |
sdl_ex_flash_ecc_test | NWFLASH15 | Examples |
sdl_ex_flash_prefetch_test | NWFLASH14 | Examples |
sdl_ex_mcd_test | CLK12 | Examples |
sdl_ex_ram_access_protect | SRAM10 | Examples |
sdl_ex_ram_ecc_parity_test | SRAM13, SRAM14, PIE12 | Examples |
sdl_ex_watchdog | CLK10 | Examples |