All trademarks are the property of their respective owners.
This document contains information for the ISOTMP35-Q1 (DFQ package) to aid in functional safety system designs. This document discusses:
Figure 1-1 shows the device functional block diagram for reference.
The ISOTMP35-Q1 was developed using a quality-managed development process, but was not developed in accordance with the ISO 26262 standards.
This section provides functional safety failure in time (FIT) rates for ISOTMP35-Q1 based on two different industry-wide used reliability standards:
FIT IEC TR 62380 / ISO 26262 | FIT (Per 109 Hours) |
---|---|
Total Component FIT Rate |
8 |
Die FIT Rate | 2 |
Package FIT Rate |
6 |
The failure rate and mission profile information in Table 2-1 comes from the reliability data handbook IEC TR 62380 / ISO 26262 part 11:
Table | Category | Reference FIT Rate | Reference Virtual TJ |
---|---|---|---|
5 | CMOS/BICMOS ASICs Analog & Mixed ≤ 50V supply | 25 | 55 |
The reference FIT rate and reference virtual TJ (junction temperature) in Table 2-2 come from the Siemens Norm SN 29500-2 tables 1 through 5. Failure rates under operating conditions are calculated from the reference failure rate and virtual junction temperature using conversion information in SN 29500-2 section 4.