SFFS964 August 2024 LMR51425 , LMR51435
The failure mode distribution estimation for the LMR51425 and LMR51435 in Table 3-1 comes from the combination of common failure modes listed in standards such as IEC 61508 and ISO 26262, the ratio of sub-circuit function size and complexity, and from best engineering judgment.
The failure modes listed in this section reflect random failure events and do not include failures due to misuse or overstress.
Die Failure Modes | Failure Mode Distribution (%) |
---|---|
SW no output | 45 |
SW output not in specification – voltage or timing | 40 |
SW power FET stuck on | 5 |
PGOOD false trip, fails to trip | 5 |
Short circuit any two pins | 5 |